IESNA:LM-63-2002
[TEST]P1647311
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-735-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 3500K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2731.8
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
318.6 352.9 394.4 424.2 439.4 447.7 458.3 466.6 469.6 480.2 503.7 535.9 570.8 618.4 681.2 
744.5 797.2 837.3 881.3 939.7 1012.4 1082.3 1085.8 1010.2 848.8 542.0 271.4 184.2 135.8 99.1 72.0 
53.7 38.7 23.5 6.9 0.0 0.0 
318.6 352.3 393.8 424.2 440.4 448.3 458.5 468.0 470.6 480.2 502.9 535.5 569.6 616.2 679.2 
744.9 799.6 839.5 883.1 938.2 1015.3 1083.4 1090.3 1017.5 863.9 547.9 290.4 190.3 139.7 101.1 74.4 
56.6 39.3 24.1 7.3 0.0 0.0 
318.6 352.7 392.4 424.0 441.7 450.6 461.7 473.7 478.1 485.8 505.5 535.3 572.2 615.6 669.1 
737.0 799.6 846.4 886.8 938.6 1012.6 1098.0 1134.2 1091.9 965.0 689.7 373.5 232.3 172.9 126.1 87.6 
62.8 42.8 28.6 13.0 0.0 0.0 
318.6 352.3 390.4 421.6 445.1 457.5 470.0 483.4 492.9 498.2 510.6 536.1 569.8 607.9 656.9 
708.2 769.2 824.5 874.2 929.3 994.2 1098.8 1165.7 1160.0 1069.2 864.1 515.8 309.9 219.5 167.6 125.3 
78.6 50.3 31.0 14.2 0.0 0.0 
318.6 350.2 386.5 418.8 444.5 464.6 480.4 496.4 510.6 519.1 526.4 541.4 568.7 603.2 642.9 
693.8 747.7 801.8 861.0 919.0 982.2 1074.2 1205.6 1271.0 1241.5 1109.1 799.8 469.0 283.6 210.2 
163.4 114.5 72.6 45.0 18.8 0.2 0.0 
318.6 344.8 379.2 411.2 440.4 465.6 490.9 510.8 531.0 548.7 562.9 575.4 590.2 613.3 647.6 
691.0 745.1 810.7 884.7 957.3 1017.1 1066.9 1147.0 1284.6 1383.5 1373.8 1210.6 857.6 486.9 251.9 
157.1 112.5 65.9 41.5 17.8 1.2 0.0 
318.6 340.5 368.3 398.3 428.3 458.5 489.1 519.5 550.3 580.1 609.5 634.4 655.5 672.5 693.6 
725.8 771.0 825.9 888.0 956.5 1021.7 1078.7 1136.3 1235.0 1437.0 1656.8 1768.0 1699.1 1352.7 826.1 
407.8 176.3 83.9 43.6 17.6 2.2 0.0 
318.6 335.0 356.3 382.5 411.3 440.8 471.4 508.5 547.3 587.8 632.6 674.5 712.0 754.6 796.2 
847.0 907.2 967.6 1039.8 1100.6 1167.9 1235.8 1300.6 1384.3 1497.9 1698.3 2065.2 2374.3 2351.0 1899.2 
1371.8 890.8 464.4 150.4 61.2 10.9 0.0 
318.6 331.2 349.0 371.9 397.9 426.2 456.4 489.9 528.6 571.2 614.1 655.9 697.6 743.1 797.0 
863.9 940.9 1028.2 1128.0 1224.6 1309.4 1381.1 1450.4 1519.7 1610.7 1749.2 2002.9 2356.0 2476.4 
2161.7 1648.5 1066.3 532.5 215.5 73.0 16.4 0.0 
318.6 329.0 343.4 362.4 386.9 411.3 440.0 471.2 506.5 545.4 585.0 623.1 660.8 701.5 752.4 
813.2 887.8 980.0 1083.4 1196.7 1308.9 1411.5 1512.0 1610.8 1711.9 1843.6 2069.0 2366.8 2472.4 
2275.6 1867.6 1219.8 583.5 228.8 93.4 22.7 0.0 
318.6 323.9 332.6 344.6 360.4 378.0 397.5 418.8 442.9 468.8 494.6 517.7 536.9 558.4 586.6 
623.1 669.3 727.8 795.7 869.3 943.5 1014.7 1088.8 1174.4 1278.5 1438.7 1698.5 1975.4 1946.4 1702.2 
1386.8 842.4 330.2 123.4 48.6 11.8 0.0 
318.6 321.9 327.7 336.3 347.4 359.6 372.3 384.1 397.3 409.4 420.2 426.2 427.3 426.2 426.5 
430.9 442.9 462.7 494.4 532.1 577.5 631.4 687.9 758.0 848.9 993.0 1227.9 1392.5 1275.5 1075.7 
864.5 495.8 197.6 76.6 31.2 8.3 0.0 
318.6 317.4 320.6 325.7 331.4 336.9 340.5 341.3 339.9 335.2 326.1 312.5 295.5 275.9 256.2 
239.6 227.4 219.9 219.5 226.2 239.8 257.8 278.5 303.4 340.3 402.9 478.1 484.6 378.0 289.8 
239.0 156.7 81.5 40.9 19.9 7.3 0.0 
318.6 315.0 313.4 312.1 307.5 300.8 289.4 274.6 259.4 244.6 228.4 216.1 205.5 196.6 189.3 183.2 
177.6 173.1 169.9 167.6 165.4 162.6 159.5 153.8 142.9 129.7 114.1 101.3 90.2 79.7 68.7 57.6 45.4 32.0 19.1 7.1 
0.0 
318.6 310.9 305.4 297.3 286.4 273.6 261.3 249.5 238.8 228.8 220.3 213.6 208.2 202.5 196.2 190.1 
184.0 177.4 170.9 165.2 159.1 152.2 143.9 134.2 124.4 114.9 106.4 97.5 88.2 78.6 68.1 57.2 42.8 28.0 16.2 4.3 
0.0 
318.6 307.9 298.4 286.4 273.4 262.5 254.6 247.7 240.8 234.9 230.3 226.0 219.5 212.2 203.7 195.4 
187.3 179.8 174.7 171.7 167.4 160.9 153.6 147.1 139.6 130.7 121.4 110.5 98.9 87.0 73.8 59.0 44.6 30.6 17.8 3.4 
0.0 
318.6 305.0 292.7 278.5 267.1 260.5 257.2 254.2 251.5 248.1 243.4 236.7 227.4 216.9 206.3 195.8 
187.1 180.2 177.4 176.7 173.7 172.1 172.5 169.0 162.6 149.4 138.6 126.7 113.9 100.5 86.8 72.6 53.3 38.5 20.7 1.0 
0.0 
318.6 302.0 287.6 273.2 264.7 262.3 262.9 264.1 264.5 261.3 253.4 242.2 228.6 215.3 202.3 191.5 
182.2 176.3 174.7 172.3 169.4 169.4 170.7 165.2 160.3 153.0 143.3 133.6 123.2 109.7 97.3 75.6 59.6 43.2 24.9 0.2 
0.0 
318.6 299.2 283.0 270.0 264.5 265.7 269.6 274.6 277.1 273.2 261.7 244.8 226.0 208.6 193.0 181.8 
175.3 171.9 169.8 164.4 158.5 157.9 153.8 151.4 147.4 139.9 132.2 124.4 114.5 104.6 88.6 73.8 56.6 42.2 21.5 0.0 
0.0 
318.6 298.0 281.1 269.0 265.5 269.0 276.1 283.4 287.6 282.5 268.2 246.9 222.3 199.6 183.4 176.9 
178.6 179.2 172.5 158.7 149.8 146.5 143.9 142.1 137.4 131.5 125.3 116.9 107.0 96.7 81.3 68.3 51.9 39.1 17.8 0.0 
0.0 
318.6 296.3 279.3 267.7 265.7 270.8 279.5 288.2 292.3 287.0 271.0 246.1 216.1 190.1 174.7 170.3 
176.5 176.5 159.1 146.5 143.3 140.5 140.7 139.6 135.2 131.3 127.5 121.0 110.9 96.7 80.9 65.7 48.8 32.0 12.6 0.0 
0.0 
318.6 296.7 280.1 267.7 265.3 270.4 279.3 288.4 293.5 288.6 273.2 247.7 217.5 190.7 174.3 169.6 
175.9 175.5 156.5 144.7 142.3 139.6 139.9 138.8 134.6 131.1 127.3 120.8 110.1 94.9 79.7 64.9 47.0 30.0 12.0 0.0 
0.0 
